IESNA:LM-63-2002
[TEST]P1645510
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6E-750-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 373W 70CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (96) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.10A 372.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]50598.3
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 372.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
8167.2 7642.7 7296.6 7029.0 6643.7 6476.0 6736.4 7260.9 7996.0 8855.9 9851.3 10914.6 12002.9 13212.4 14347.1 
15720.8 16702.0 17504.8 18122.0 18375.4 18293.3 17586.8 15506.7 14354.2 13697.7 12827.1 11060.9 8031.6 5295.0 3304.0 2194.3 
1320.2 603.0 356.8 142.7 0.0 0.0 
8167.2 7599.9 7275.2 7000.5 6622.3 6476.0 6754.3 7278.8 8017.4 8870.1 9894.2 10968.1 12042.1 13180.3 14393.4 
15706.5 16801.9 17597.5 18246.9 18511.0 18475.3 17786.6 15842.1 14604.0 13990.3 13123.2 11335.6 8292.1 5473.4 3428.9 2280.0 
1391.5 685.1 392.5 167.7 0.0 0.0 
8167.2 7649.9 7289.5 7054.0 6722.2 6518.8 6718.6 7186.0 7814.0 8613.2 9583.7 10611.3 11685.3 12837.8 14029.5 
15271.2 16520.0 17626.1 18650.1 19328.0 19581.4 19556.4 18696.5 17012.4 16077.6 15203.4 13447.9 10300.9 6622.3 4135.4 
2751.0 1751.9 966.9 642.2 271.2 0.0 0.0 
8167.2 7674.8 7364.4 7150.3 6850.6 6640.1 6711.5 7039.7 7589.2 8256.4 9066.4 10040.4 11032.4 12084.9 13198.2 
14372.0 15681.5 17090.9 18493.1 19702.7 20633.9 21226.2 21383.2 21208.4 20730.3 19809.7 18357.5 15595.9 10129.6 6040.7 
3521.6 2237.2 1277.4 635.1 239.1 0.0 0.0 
8167.2 7739.1 7432.2 7236.0 7036.2 6843.5 6793.5 6957.7 7307.3 7824.7 8481.2 9234.1 10044.0 10978.8 12006.4 
13037.6 14243.6 15624.4 17180.1 18832.1 20216.5 21347.5 22232.4 22956.7 23652.5 24294.7 24608.7 23477.7 19092.5 11282.1 
5220.0 2312.1 1231.0 524.5 192.7 3.6 0.0 
8167.2 7831.8 7550.0 7368.0 7253.8 7132.5 7068.3 7128.9 7303.8 7628.5 8074.5 8566.8 9123.5 9790.7 10614.9 
11403.4 12373.9 13572.8 14957.2 16612.8 18296.9 19888.2 21386.8 22814.0 24548.1 26589.0 28836.8 30649.4 29868.0 23641.8 
12795.0 4998.8 1741.2 845.6 274.7 7.1 0.0 
8167.2 7913.9 7674.8 7532.1 7471.5 7460.8 7475.0 7528.6 7632.0 7810.4 8106.6 8488.4 8809.5 9109.2 9558.8 
10190.3 10928.9 11849.4 13094.7 14643.2 16495.0 18407.5 20480.5 22550.0 24715.8 27438.2 30531.7 33717.9 35052.4 31627.0 
24041.4 14033.1 4948.9 1780.4 670.8 60.7 0.0 
8167.2 7917.5 7685.5 7546.4 7489.3 7489.3 7517.8 7574.9 7674.8 7853.2 8156.5 8531.2 8834.5 9102.1 9530.2 
10140.4 10818.3 11738.8 12980.5 14475.5 16377.3 18339.7 20366.3 22560.7 24715.8 27427.5 30499.5 33732.2 35095.2 31744.8 
24419.6 15010.7 5177.2 1826.8 702.9 64.2 0.0 
8167.2 7960.3 7806.9 7717.7 7714.1 7771.2 7878.2 7992.4 8138.7 8327.8 8666.8 9027.1 9184.1 9359.0 9730.0 
10211.7 10836.1 11749.5 12987.6 14500.5 16280.9 18318.3 20476.9 22685.6 24940.6 27516.7 30321.1 32665.3 33025.7 29711.0 
23813.1 15096.3 6108.5 1552.1 674.4 92.8 0.0 
8167.2 8063.8 8010.2 8024.5 8117.3 8260.0 8406.3 8566.8 8741.7 8984.3 9309.0 9508.8 9605.1 9797.8 10111.8 
10600.6 11203.6 12270.5 13565.7 15139.2 17208.6 19406.5 21761.4 24319.7 27077.8 30035.7 32668.9 34328.0 33293.3 29257.9 
22935.3 11974.3 3803.5 1391.5 606.6 167.7 0.0 
8167.2 8163.7 8210.0 8331.4 8545.4 8820.2 9091.3 9383.9 9694.3 10029.7 10425.8 10636.3 10850.4 11157.2 11589.0 
12192.0 12998.3 13990.3 15189.1 16559.2 18047.1 19709.8 21390.4 23427.7 25497.2 27520.2 28858.3 28929.6 25746.9 21154.9 
14739.5 6172.7 1948.1 831.4 306.9 92.8 0.0 
8167.2 8227.9 8317.1 8484.8 8759.5 9073.5 9387.5 9705.1 10011.9 10358.0 10711.2 10854.0 10971.7 11135.8 11328.5 
11603.2 11999.3 12498.8 13141.1 13915.3 14803.8 15752.9 16801.9 18125.6 19510.0 20687.5 21179.8 20633.9 17626.1 14204.3 
9887.0 4253.1 1423.6 713.6 349.7 128.4 0.0 
8167.2 8206.5 8327.8 8531.2 8820.2 9130.6 9433.9 9701.5 9929.8 10154.6 10347.3 10347.3 10258.1 10179.6 10058.3 
9951.2 9908.4 9876.3 9826.4 9747.9 9648.0 9533.8 9515.9 9730.0 10133.2 10440.1 10186.7 8998.6 6611.6 4681.3 
2940.1 1509.3 874.2 506.7 289.0 114.2 0.0 
8167.2 8313.5 8474.1 8666.8 8912.9 9112.8 9241.2 9294.7 9226.9 9027.1 8691.7 8120.8 7321.6 6354.7 5187.9 
4171.0 3289.7 2718.8 2433.4 2304.9 2237.2 2190.8 2126.5 2080.2 2119.4 2151.5 2073.0 1919.6 1655.6 1373.7 1145.3 895.6 645.8 410.3 
224.8 71.4 0.0 
8167.2 8395.6 8541.9 8663.2 8763.1 8766.7 8602.5 8224.3 7592.8 6786.4 5840.9 4745.5 3757.1 3157.7 2872.3 2743.8 
2668.9 2633.2 2626.1 2626.1 2618.9 2590.4 2529.7 2440.5 2354.9 2315.7 2233.6 2051.6 1762.6 1402.2 1116.8 881.3 620.8 371.1 221.2 57.1 
0.0 
8167.2 8431.3 8541.9 8563.3 8484.8 8192.2 7582.1 6786.4 5862.3 4813.3 3935.5 3468.1 3275.5 3186.3 3111.3 3061.4 3054.2 
3079.2 3139.9 3207.7 3275.5 3321.8 3336.1 3279.0 3161.3 2990.0 2740.2 2458.4 2115.8 1659.1 1198.9 799.2 531.6 356.8 185.5 35.7 0.0 
8167.2 8466.9 8513.3 8406.3 8070.9 7417.9 6550.9 5591.1 4624.2 3953.4 3707.2 3603.7 3503.8 3407.5 3325.4 3268.3 
3264.8 3346.8 3411.0 3382.5 3382.5 3386.1 3293.3 3104.2 2925.8 2768.8 2576.1 2329.9 2040.9 1719.8 1313.0 909.8 638.7 403.2 174.8 25.0 
0.0 
8167.2 8434.8 8427.7 8192.2 7617.8 6765.0 5837.3 4891.8 4181.7 3981.9 3928.4 3846.3 3714.3 3553.8 3428.9 3354.0 
3204.1 2997.1 2975.7 2911.5 2775.9 2783.1 2800.9 2836.6 2861.6 2836.6 2783.1 2697.4 2565.4 2337.1 1823.3 1398.7 984.8 581.6 242.6 14.3 
0.0 
8167.2 8424.1 8367.0 8028.1 7260.9 6354.7 5344.9 4510.0 4206.7 4188.9 4160.3 4071.1 3921.3 3728.6 3532.4 3132.7 
2861.6 2683.2 2437.0 2383.4 2372.7 2408.4 2486.9 2544.0 2515.5 2451.2 2369.2 2262.1 2123.0 1948.1 1616.3 1348.7 1077.5 670.8 285.4 14.3 
0.0 
8167.2 8424.1 8345.6 7878.2 7046.9 6055.0 5084.4 4420.8 4338.7 4381.5 4378.0 4299.5 4146.1 3932.0 3439.6 3004.3 
2686.7 2322.8 2190.8 2130.1 2115.8 2130.1 2151.5 2126.5 2005.2 1937.4 1880.4 1801.9 1677.0 1534.3 1323.7 1109.7 870.6 603.0 271.2 10.7 
0.0 
8167.2 8352.8 8252.9 7814.0 6875.6 5898.0 4938.2 4395.8 4395.8 4467.2 4488.6 4427.9 4303.0 4035.4 3436.0 2950.8 
2501.2 2240.7 2155.1 2169.4 2319.2 2354.9 2133.7 2130.1 1948.1 1923.2 1826.8 1737.6 1630.6 1402.2 1184.6 949.1 702.9 485.3 199.8 10.7 
0.0 
8167.2 8317.1 8227.9 7774.7 6875.6 5898.0 4938.2 4392.2 4403.0 4477.9 4499.3 4452.9 4331.6 4024.7 3446.7 2929.4 
2497.6 2233.6 2155.1 2194.3 2401.3 2422.7 2137.3 2155.1 1955.3 1955.3 1830.4 1723.4 1598.5 1355.9 1141.8 924.1 660.1 410.3 189.1 10.7 
0.0 
